Item # |
CAD |
Size |
Weight |
---|---|---|---|
3/8X41/2-89-BLK |
CAD
N/A ![]() |
Size N/A 3/8 x 4 1/2 | Weight N/A 0.17 lb |
3/8X41/2-89-GALV |
CAD
N/A ![]() |
Size N/A 3/8 x 4 1/2 | Weight N/A 0.17 lb |
3/8X8-89-BLK |
CAD
N/A ![]() |
Size N/A 3/8 x 8 | Weight N/A 0.28 lb |
3/8X8-89-GALV |
CAD
N/A ![]() |
Size N/A 3/8 x 8 | Weight N/A 0.28 lb |
3/8X10-89-BLK |
CAD
N/A ![]() |
Size N/A 3/8 x 10 | Weight N/A 0.35 lb |
3/8X10-89-GALV |
CAD
N/A ![]() |
Size N/A 3/8 x 10 | Weight N/A 0.35 lb |
3/8X14-89-BLK |
CAD
N/A ![]() |
Size N/A 3/8 x 14 | Weight N/A 0.53 lb |
3/8X14-89-GALV |
CAD
N/A ![]() |
Size N/A 3/8 x 14 | Weight N/A 0.53 lb |
1/2X41/2-89-BLK |
CAD
N/A ![]() |
Size N/A 1/2 x 4 1/2 | Weight N/A 0.22 lb |
1/2X41/2-89-GALV |
CAD
N/A ![]() |
Size N/A 1/2 x 4 1/2 | Weight N/A 0.22 lb |
Showing 10 of 24 | View All 24 Standard Items |