ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 66 WELDED BEAM ATTACHMENT WITH BOLT AND NUT

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 22), WW-H-171-E (Type 22), ANSI/MSS SP-69 and MSS SP-58 (Type 22)

Rod Size

1 1/4

Material

Carbon Steel

Finish

Black

Maximum Temperature

750 ºF

Maximum Load at 650 °F

9,500 lb

Maximum Load at 750 °F

7,440 lb

Product Number

0500006572

UPC Code

69029113404

HPH Code

034GR7179

Weight

10.2 lb