ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Universal Trapeze Assembly
Unit of Measure

Specifications

Type

HANGERS & SUPPORTS

Style

TRAPEZE

Size Tubing

1/4 x 8 x 4

Material

Carbon Steel

Coatings

Hot-Dip Galvanized

Ambient Temperature [Max]

250 ºF

Maximum Load

18,400 lb

Product Number

0500003488

UPC Code

69029183405

HPH Code

034GR5344W

Weight

18.80 lb