Type |
N/A A - Long Radius Elbow |
Style |
N/A Pipe Stanchion with adjustable base |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Max Temperature |
N/A 650 ºF |
Pipe or Elbow Size |
N/A 4 in |
Top Stanchion Size |
N/A 2 1/2 in |
Dim "D" |
N/A 13.25 in |
Product Number |
N/A 0501003355 |
UPC Code |
N/A 65280803240 |
Weight1 | N/A 28.0 lb |