ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Features: Through 1 1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1 3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
Unit of Measure

Specifications

Type

Eye Rod

Style

Not Welded

Size

1 x 36

Material

Carbon Steel

Finish

Plain

Ambient Temperature [Max]

650 ºF

Product Number

0500115449

UPC Code

69029171638

HPH Code

034GR3839

Weight

9.13 lb