ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Coach Screw Rods Machine Threaded on Opposite End
Unit of Measure

Specifications

Type

N/A Rod

Thread Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 640 lb

Product Number

N/A 0500051123

UPC Code

N/A 69029113712

HPH Code

N/A 034GR3435D

Weight

N/A 0.35 lb