ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 140 MACHINE THREADED RODS RIGHT-HAND THREADS

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Plain

Threads Per Inch

9 tpi

Rod Size A

0.875 in

Maximum Load at 650 °F

4,480 lb

Maximum Load at 750 °F

3,508 lb

Product Number

0500028881

UPC Code

69029183517

HPH Code

034GR3403

Weight

6.14 lb