ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 140 MACHINE THREADED RODS RIGHT-HAND THREADS

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Threads Per Inch

N/A 9 tpi

Rod Size A

N/A 0.875 in

Maximum Load at 650 °F

N/A 4,480 lb

Maximum Load at 750 °F

N/A 3,508 lb

Product Number

N/A 0500028329

UPC Code

N/A 69029183511

HPH Code

N/A 034GR3397

Weight

N/A 1.71 lb