ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For suspension of pipe from two rods where longitudinal expansion and contraction may occur.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41).

Type

N/A Pipe Roll

Style

N/A Single Pipe Roll

Material

N/A Cast iron roll and sockets, steel roll rod

Finish

N/A Galvanized

Pipe Size

N/A 18 in

Max O.D. Covering

N/A 20 1/4 in

Rod Size

N/A 1 in

Max Load

N/A 4200 lb

Max Temperature

N/A 400 ºF

Features

N/A
  • Provides for vertical adjustment; nut at bottom of hanger rod fits into the socket preventing loosening or turning due to vibration.
  • Pipe roll is designed for two point surface contact with pipe or saddle.

Product Number

N/A 0560505661

UPC Code

N/A 69029184904

HPH Code

N/A 034GR1906

Weight

N/A 35.50 lb