ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1.20.1; B 16.3

Type

Reducer

Style

FNPT x FNPT

Nominal Size

2 x 1 1/2 in

Max. Rated Pressure

300 psi

Product Number

0811089010

UPC Code

69029188164

Weight

1.25 lb

Coatings

Galvanized