ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1.20.1; B 16.3

Type

N/A Reducer

Style

N/A FNPT x FNPT

Nominal Size

N/A 2 1/2 x 1 1/4 in

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0811090406

UPC Code

N/A 69029188165

Weight

N/A 1.81 lb

Coatings

N/A Galvanized