ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-197; ASTM A-153; ASME B16.14

Type

N/A Plug

Style

N/A MNPT

Nominal Size

N/A 4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0819902727

UPC Code

N/A 69029188237

HPH Code

N/A NA

Weight

N/A 2.71 lb