ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

1 1/2 x 3/4 x 3/4 in

Material

Malleable Iron conforming ASTM A-197

Max. Rated Pressure

300 psi

Product Number

0810048009

UPC Code

69029187786

HPH Code

NA

Weight

0.86 lb

Coatings

Black