ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Allows up to 4" of insulation.
  • Allows up to 10" travel standard.
  • Weld in place design.
Available Options:
  • Increased travels.
  • Increased "H" Section heights.
  • Clamps, Fig. 212 or Fig. 432.
  • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
Ordering: Specify figure number, type, name, finish and any other option desired.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at thismore
Unit of Measure

Specifications

Industry Standards/Certifications

A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35).

Type

Structural "H"

Style

None

Configuration

Type 3

Assembly

Welded

Pipe Size

24 in

Material

Carbon steel “H” section, PTFE bonded slide plates and carbon steel base.

Finish

Galvanized

Max Load Down

16,000 lb

Max Load Side

4,000 lb

Max Load Up

1,600 lb

Product Number

0500118211

UPC Code

69029164686

Weight

52.642 lb