Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Type |
N/A Flange |
Style |
N/A Grooved |
Nominal Size |
N/A 8 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Gasket Material |
N/A Grade “T” Nitrile |
Operating Temperature [Min] |
N/A -20 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Max. Working Pressure |
N/A 300 psi |
Max. End Load |
N/A 17528 lb |
Product Number |
N/A 0390201721 |
UPC Code |
N/A 69029146442 |
Weight |
N/A 15.6 lb |