ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fig. 7012 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the 2" thru 12" sizes of the Gruvlok Flange are hinged for ease of handling, and are drawn together by a latch bolt which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.
The 14" thru 24" sizes of the Gruvlok Fig. 7012 Flange are cast in four segments. A sleek profile gasket design allows quick and easy assembly of the Gruvlok Flange onto the pipe.
All Gruvlok Fig. 7012 Flanges have designed-in anti-rotation tines which bite into and grip the sides of the pipe grooves to provide a secure, rigid connection.
The Gruvlok Fig. 7012 Flange requires the use of a steel adapter insertmore
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Type

Flange

Style

Grooved

Nominal Size

18 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Hot Dipped Zinc Galvanized

Gasket Material

Grade “T” Nitrile

Operating Temperature [Min]

-20 ºF

Operating Temperature [Max]

180 ºF

Max. Working Pressure

300 psi

Max. End Load

76341 lb

Product Number

0390210839

UPC Code

69029174785

Weight

82.5 lb