ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Hanger for CPVC pipe in the horizontal position on the bottom of structural wood beams and steel 20ga. min. (Fig. B). It can also be used as a guide to limit movement for a pipe in the horizontal/vertical position on the side of structural wood beams, composite wood beams and steel 20ga. min. (Fig. A).
Installation:
  • Snap hanger over pipe.
  • Position hanger back around pipe but allow for pipe movement.
  • Secure hanger to mounting surface with screws provided. Recheck to insure that the pipe is allowed to move freely through hanger.
  • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
Features:
  • Beveled edge design helps protect the CPVC pipe from any rough surface.
  • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
  • Eliminates wooden spacer blocks.
Ordering: Specify CPVC pipe size, figure number and description.
Note: If UL listed restraint is required, use Anvil Fig. 188R (Formerly Afcon Fig. 514).
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL and ULC Listed.

Type

N/A Standoff Strap

Style

N/A Two Hole

Material

N/A 20Ga Steel Sheet

Finish

N/A Zinc Plated Steel (Hot-Dip Galvanized optional)

Pipe Size

N/A 3/4 in

Max. Hanger Spacing

N/A 5 1/2 ft

Product Number

N/A 0500381603

UPC Code

N/A 69029132307

HPH Code

N/A 034GR1184

Weight

N/A 0.09 lb