ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Hanger for CPVC pipe in the horizontal position on the bottom of structural wood beams and Steel 20 Ga. (min.) (Fig. A). Can be used as a restrainer, only in Steel 20 Ga. (min) (Fig. B). During installation, adjust hanger mounting flanges such that pipe contacts both mounting surface and hanger, minimizing vertical pipe movement.
Installation:
  • Snap hanger over pipe.
  • Secure hanger to mounting surface with screws provided.
  • Do not anchor tightly to mounting surface. Pipe must be allowed to move freely through hanger.
  • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
Features:
  • Beveled edge design helps protect the CPVC pipe from any rough surface.
  • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
Ordering: Specify CPVC pipe size, figure number and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL and ULC Listed.

Type

N/A Mount Strap

Style

N/A Two Hole 90˚ Side

Material

N/A 20Ga Steel Sheet

Finish

N/A Zinc Plated Steel (Hot-Dip Galvanized optional)

Pipe Size

N/A 2 in

Max. Hanger Spacing

N/A 8 ft

Product Number

N/A 0500381488

UPC Code

N/A 69029132306

HPH Code

N/A 034GR1183

Weight

N/A 0.126 lb