| Industry Standards/Certifications | N/A UL and ULC Listed. | 
| Type | N/A Mount Strap | 
| Style | N/A Two Hole 90˚ Side | 
| Material | N/A 20Ga Steel Sheet | 
| Finish | N/A Zinc Plated Steel (Hot-Dip Galvanized optional) | 
| Pipe Size | N/A 1-1/4 in | 
| Max. Hanger Spacing | N/A 6 1/2 ft | 
| Product Number | N/A 0500381447 | 
| UPC Code | N/A 69029132304 | 
| HPH Code | N/A 034GR1181 | 
| Weight | N/A 0.104 lb | 
