ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Hanger for CPVC, steel, & copper pipe in the horizontal position on the bottom and side of structural wood beams, composite beams and Steel 20 Ga. (min.) (Fig. A, C respectively). Can be used as a restrainer when installed on top of structural wood beams (Fig. B), for limiting pipe movement due to thrust loads during sprinkler system start-up. It can also be used as a guide to limit movement for pipe in the vertical position. When used on composite wood beams, web thickness must be 3/8" or greater.
Installation:
  • Snap hanger over pipe.
  • Secure hanger to mounting surface with screws provided.
  • Do not make adjustments to hanger mounting flanges that result in clamping the pipe to the mounting surface. Pipe must be allowed to move freely through hanger.
  • Steel applications require two (2) #14 x 1" hex washer head self-drilling TEK screws. Not Supplied. Part Number STD-0090.
Features:
  • Beveled edge design helps protect the CPVC pipe from any rough surface.
  • Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
  • Retaining dimples hold the strap onto the pipe for ease of installation. (Not shown)
Ordering: Specify pipe size, figure number, and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed.

Type

N/A Pipe Strap

Style

N/A Two Hole

Material

N/A 20Ga Steel Sheet

Finish

N/A Pre-Galvanized Carbon Steel per ASTM A653

Pipe Size

N/A 1-1/2 in

Product Number

N/A 0500381264

UPC Code

N/A 69029132151

HPH Code

N/A 034GR1177A

Weight

N/A 0.09 lb