| Industry Standards/Certifications | N/A UL and ULC Listed. | 
| Type | N/A Pipe Strap | 
| Style | N/A One Hole | 
| Material | N/A 20Ga Steel Sheet | 
| Finish | N/A Zinc Plated Steel (Hot-Dip Galvanized optional) | 
| Pipe Size | N/A 1-1/2 in | 
| Max. Hanger Spacing | N/A 7 ft | 
| Product Number | N/A 0500381066 | 
| UPC Code | N/A 69029132079 | 
| HPH Code | N/A 034GR1172C | 
| Weight | N/A 0.136 lb | 
