ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Structural attachment to concrete ceiling where vertical adjustment is desired. Normally used with threaded rod and nut and anchors of sufficient strength to hold the desired load.
Ordering: Specify rod size, figure number, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Concrete Rod

Style

N/A Attachment Plate

Rod Size

N/A 1 1/4

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 9,500 lb

Product Number

N/A 0500002076

UPC Code

N/A 69029184989

HPH Code

N/A 034GR5666

Weight

N/A 40.9 lb