ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Structural attachment to concrete ceiling where flexibility is desired. Concrete clevis plate is normally used in conjunction with Fig. 290 weldless eye nut, or Fig. 278 welded eye rod and anchors of sufficient strength to hold the desired load.
Ordering: Specify rod size, figure number, name and finish.
Note: Sizes 3/8" through 1" are supplied with bolt and nut. Larger sizes are supplied with pin and cotters.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Concrete Plate

Style

N/A Clevis

Rod Size

N/A 5/8

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized with Zinc Plated Fasteners

Max Load

N/A 2160 lb

Product Number

N/A 0500296348

UPC Code

N/A 69029178105

HPH Code

N/A 034GR5652C

Weight

N/A 15.7 lb