ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Upper attachment for suspending pipe from a concrete ceiling where no lateral adjustment is required.
Features:
  • Eliminates the necessity of drilling holes in wooden forms.
  • Reduced overall height and four slots for nail attachment gives stability to the insert while the concrete is being poured.

Ordering: Specify rod size, figure number and name.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL, ULC Listed and FM Approved

Type

N/A Screw Concrete Insert

Material

N/A Malleable iron

Finish

N/A Plain

Rod Size

N/A 3/4

Maximum Load

N/A 2,500 lb

Product Number

N/A 0500070032

UPC Code

N/A 69029113752

HPH Code

N/A 034GR6096

Weight

N/A 0.64 lb