ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG.285 LIGHT WEIGHT CONCRETE INSERT

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 18), WW-H-171-E (Type 18), ANSI/MSS SP-69 and MSS SP-58 (Type 19). UL, ULC Listed (Sizes 3/8" - 5/8") and FM Approved (Sizes 3/8" and 1/2").

Nominal Size

N/A 1/4 in

Housing Material

N/A Carbon Steel

Coatings

N/A Galvanized

Mounting Type

N/A Nut Only
Max Load1 N/A 0 lb

Product Number

N/A 0500371752

UPC Code

N/A 69029114726

HPH Code

N/A 034GR6675

Weight

N/A 0.07 lb

Service

N/A Upper attachment for suspending pipe or conduit from concrete ceiling.

Features

N/A

  • Suitable for use in concrete 2" thick due to low overall height.
  • Highly competitive.
  • Provides for 2" of lateral adjustment.
  • Knockout prevents seepage of concrete from underneath the insert up into the insert body.
  • One body size.
  • Removable nut in four sizes.
  • Rod can be rigidly locked in position.

Installation

N/A 1. Nail insert to wooden forms. 2. Reinforcing rods may be located under the arched flanges at the top of the insert. However, note that the specified load ratings and approvals are not dependent on the use of any reinforcing rods in contact with the insert. 3. After concrete is poured and wooden forms are removed, remove knockout by tapping along edge with pointed instrument. 4. Slip nut into insert and screw rod through nut until rod is firmly against the top of the insert body.

  • 1 Based on insert and nut only. Rating is subject to the condition that the