ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • UL Listed 3" Bend Radius.
  • UL & FM Listed for 175psi.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
  • Efficient flow characteristics.
  • Center-of-tile installation.
  • Adjustable sprinkler height.
  • Instal
Unit of Measure

Specifications

Industry Standards/Certifications

FM/UL Approved

Type

FlexHead® Hose

Style

Tall Hose

Max Temperature

300 ºF

Max Working Pressure

175 psi

Outlet Type

FNPT

Outlet Size (in)

3/4

Inlet Type

MNPT

Inlet Size (in)

1

Hose Assembly Length

24 in

Min Bend Radius FM

8 in

Min Bend Radius UL

3 in

Number of 90º Bends FM

1

Number of 90º Bends UL

3

Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM

14.7 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM

7.1 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

12 ft

Product Number

3640004660

UPC Code

65280801189