ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 300psi.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM/UL Approved

Type

N/A FlexHead® Hose

Style

N/A High Pressure Elbow Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 300 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 3/4

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 72 in

Drop Size

N/A 4.0 in

Min Bend Radius FM

N/A 8 in

Min Bend Radius UL

N/A 3 in

Number of 90º Bends FM

N/A 4

Number of 90º Bends UL

N/A 4

Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM

N/A 43.2 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM

N/A 47 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM

N/A 43.2 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM

N/A 27.5 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 32 ft

Product Number

N/A 3640007504

UPC Code

N/A 65280802530