ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 300psi.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
Unit of Measure

Specifications

Industry Standards/Certifications

FM/UL Approved

Type

FlexHead® Hose

Style

High Pressure Elbow Hose

Max Temperature

300 ºF

Max Working Pressure

300 psi

Outlet Type

FNPT

Outlet Size (in)

3/4

Inlet Type

MNPT

Inlet Size (in)

1

Hose Assembly Length

24 in

Drop Size

3.0 in

Min Bend Radius FM

8 in

Min Bend Radius UL

3 in

Number of 90º Bends FM

2

Number of 90º Bends UL

3

Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM

14.7 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM

14.7 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM

8.2 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

18 ft

Product Number

Contact ASC Sales

UPC Code

Contact ASC Sales