Batch CAD Cart (0)
  • Cart is empty
  • Best flow characteristics in the industry.
  • 36" to 72" Hose Lengths.
  • 1/2", 3/4", & 1” Outlets.
  • 1 1/4" NPT or cut grooved inlet.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM/UL Approved

Type

N/A FlexHead® Hose

Style

N/A Standard 1 1/4" Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1/2

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1 1/4

Hose Assembly Length

N/A 72 in

Min Bend Radius FM

N/A 7 in

Number of 90º Bends FM

N/A 4

Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM

N/A 8.0 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM

N/A 8.6 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM

N/A 9.1 ft

Product Number

N/A 3640007420

UPC Code

N/A 65280801327