Batch CAD Cart (0)
  • Cart is empty
  • UL Listed 3" Bend Radius.
  • UL & FM Listed for 175psi.
  • 24" to 72" Hose Lengths.
  • 1" & 3" Outlets.
  • Efficient flow characteristics.
  • Center-of-tile installation.
  • Adjustable sprinkler height.
  • Instal
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM/UL Approved

Type

N/A FlexHead® Hose

Style

N/A Tall Elbow Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 3/4

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 48 in

Min Bend Radius FM

N/A 8 in

Min Bend Radius UL

N/A 3 in

Number of 90º Bends FM

N/A 3

Number of 90º Bends UL

N/A 4

Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM

N/A 32.9 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM

N/A 33 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM

N/A 29 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM

N/A 17.8 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 23 ft

Product Number

N/A 3640006660

UPC Code

N/A 65280801289