ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • UL Listed 3" Bend Radius.
  • UL & FM Listed for 175psi.
  • 24" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
  • 1.5", 3", & 4" Elbow drops.
  • Efficient flow characteristics.
  • Center-of-tile installation.
  • Adjusta
Unit of Measure

Specifications

Industry Standards/Certifications

FM/UL Approved

Type

FlexHead® Hose

Style

Elbow Hose

Max Temperature

300 ºF

Max Working Pressure

175 psi

Outlet Type

FNPT

Outlet Size (in)

3/4

Inlet Type

MNPT

Inlet Size (in)

1

Hose Assembly Length

36 in

Drop Size

1.5 in

Product Number

3640005240

UPC Code

65280801218