ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Superior height allows the IPT to be mounted without pre-installing the ceiling tile.
  • 24" and 48" lengths.
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for e
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Operating Temperature [Max]

N/A 300 ºF

Product Number

N/A 3640009982

UPC Code

N/A 652808042272

Weight

N/A 1.96 lb