ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • 16", 24", 30", & 48" Options.
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for easy positioning at any interval.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Material

N/A 0.04" [1.0mm] THICKNESS G90 GALVANIZED CRS.

Operating Temperature [Max]

N/A 300 ºF

Product Number

N/A 3640000062

UPC Code

N/A 65280801605

Weight

N/A 2.70 lb