Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 23) WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL Listed (Sizes 3⁄8"). FM Approved (Sizes 3⁄8" - 1⁄2"). |
Type |
N/A Beam Clamp |
Style |
N/A C-Clamp |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Rod Size |
N/A 3/8 in |
Set Screw Size |
N/A 3/8 in |
Torque Value |
N/A 60 in·lb |
Max Load |
N/A 230 lb |
Product Number |
N/A 0500009337 |
UPC Code |
N/A 69029113443 |
HPH Code |
N/A 034GR2940 |
Weight |
N/A 0.34 lb |