Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 23) WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL Listed (Sizes 3⁄8"). FM Approved (Sizes 3⁄8" - 1⁄2"). |
Type |
N/A Beam Clamp |
Style |
N/A C-Clamp |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Rod Size |
N/A 1/2 in |
Set Screw Size |
N/A 1/2 in |
Torque Value |
N/A 125 in·lb |
Max Load |
N/A 380 lb |
Product Number |
N/A 0500009345 |
UPC Code |
N/A 69029113444 |
HPH Code |
N/A 034GR2941 |
Weight |
N/A 0.40 lb |