ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Designed for fastening flange of “W” and “M” beam. Bottom hole tapped to accommodate hanger rod. If a retaining clip is desired, you may specify either Fig. 89X or Fig. 89. For length and other ordering information, refer to Fig. 89X and Fig. 89

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 23) WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL Listed (Sizes 3⁄8"). FM Approved (Sizes 3⁄8" - 1⁄2").

Type

N/A Beam Clamp

Style

N/A C-Clamp

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Rod Size

N/A 1/2 in

Set Screw Size

N/A 1/2 in

Torque Value

N/A 125 in·lb

Max Load

N/A 380 lb

Product Number

N/A 0500306519

UPC Code

N/A 69029114417

HPH Code

N/A 034GR2946

Weight

N/A 0.40 lb