ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For use with Figs. 86, 88 & 95. NOT for seismic applications.
How to size: Specify length of retaining strap based on beam size.
Installation: Length of strap should be adequate to allow at least 1" of strap to be bent over the beam side of the flange opposite the side the beam clamp is mounted on.
Ordering: Specify rod size, figure number, name, length of retaining clip and finish (Add 2" to flange width of beam to arrive at proper length of retaining clip). If required length is not standard, order next longer standard.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A BEAM CLAMPS

Style

N/A Retaining Clip

Size

N/A 5/8-3/4 x 14

Material

N/A Carbon Steel

Coatings

N/A Plain

Product Number

N/A 0500008362

UPC Code

N/A 69029113435

HPH Code

N/A 034GR5866

Weight

N/A 0.73 lb