Industry Standards/Certifications |
N/A Complies with Federal Specifcation A-A-1192A (Type 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL, ULC Listed (Sizes 3⁄8", 1⁄2", 5⁄8" and 3⁄4") and FM Approved (Sizes 3⁄8"). |
Type |
N/A Beam Clamp |
Style |
N/A C-Clamp |
Material |
N/A Malleable iron clamp; hardened steel cup point set screw. |
Finish |
N/A Plain |
Rod Size |
N/A 3/4 in |
Set Screw Size |
N/A 3/8 in |
Torque Value |
N/A 60 in·lb |
Max Load |
N/A 500 lb |
Max Temperature |
N/A 450 ºF |
Product Number |
N/A 0500008032 |
UPC Code |
N/A 69029113425 |
HPH Code |
N/A 034GR2963 |
Weight |
N/A 0.53 lb |