ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 292 UNIVERSAL FORGED STEEL BEAM CLAMP, LEFT-HAND THREAD

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).

Type

Beam Clamp

Style

Universal Forged Steel (UFS) Beam Clamp with Weldless Eye Nut Left-Hand Thread, without Links

Material

Forged Steel

Finish

Forged Steel

Clamp Size No.

8

Rod Size

3/4 in

Width of Beam Flange

4 - 10 in

Max Flange Thickness

1.031 in
Max Load1 3230 lb

Product Number

0500214838

UPC Code

69029182586

Weight

36.8 lb
  • 1 Load capacity based on rod sizes shown. For load capacity of other rod sizes, see technical