Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). |
Type |
N/A Beam Clamp |
Style |
N/A Universal Forged Steel (UFS) Beam Clamp with Weldless Eye Nut Left-Hand Thread, without Links |
Material |
N/A Forged Steel |
Finish |
N/A Forged Steel |
Clamp Size No. |
N/A 1 |
Rod Size |
N/A 1/2 in |
Width of Beam Flange |
N/A 3 - 7 in |
Max Flange Thickness |
N/A 0.6 in |
Max Load1 | N/A 1350 lb |
Product Number |
N/A 0500214119 |
UPC Code |
N/A 69029182545 |
Weight |
N/A 3.9 lb |