ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 228 UNIVERSAL FORGED STEEL BEAM CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).

Type

Beam Clamp

Style

Universal Forged Steel (UFS) Beam Clamp with UFS (Upper) Nut Right-Hand Thread, with Links

Material

Forged Steel

Finish

Plain

Clamp Size No.

5

Rod Size

0.375 in

Width of Beam Flange

10 - 15 in

Max Flange Thickness

1.031 in
Max Load1 730 lb

Product Number

0500104500

UPC Code

69029182253

HPH Code

034GR7314

Weight

31.00 lb
  • 1 Load capacity based on rod sizes shown. For load capacity of other rod sizes, see technical data section of the pipe hanger catalog.