Batch CAD Cart (0)
  • Cart is empty
FIG. 228 UNIVERSAL FORGED STEEL BEAM CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).

Type

N/A Beam Clamp

Style

N/A Universal Forged Steel (UFS) Beam Clamp with UFS (Upper) Nut Right-Hand Thread, with Links

Material

N/A Forged Steel

Finish

N/A Zinc Plated

Clamp Size No.

N/A 3

Rod Size

N/A 0.375 in

Width of Beam Flange

N/A 7 - 10 in

Max Flange Thickness

N/A 0.6 in
Max Load1 N/A 730 lb

Product Number

N/A 0500345491

UPC Code

N/A 69029183272

HPH Code

N/A 034GR7318

Weight

N/A 10.6 lb
  • 1 Load capacity based on rod sizes shown. For load capacity of other rod sizes, see technical data section of the pipe hanger catalog.