ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 1000 CWP
  • 316 Stainless Steel ASTM A351 CF8M
  • Threaded Ends Connections
  • Blow-Out Proof Stem
  • Lockable Lever Handle

Applicable Standards
  • Threaded Ends: ASME B16.11
  • Shell and Seat Pressure Test: ASME B16.34

Options
  • Lockable Oval Handle
  • Stem Extension, 2-1/2", Non-Locking
Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A351 CF8M, ASME B16.11, ASME B16.34

Type

Two-Piece Ball Valve

Style

Full Port

Valve Size

1/4 in

End Type

Threaded FNPT

Operation Type

Lockable Oval Handle

Body Material

316 Stainless Steel

End Piece Material

316 Stainless Steel

Body Seal Material

PTFE

Ball Material

316 Stainless Steel

Seat Material

PTFE

Stem Material

316 Stainless Steel

Thrust Bearing Material

PTFE

Stem Packing Material

PTFE

Handle Material

300 Series Stainless Steel

Handle Nut Material

300 Series Stainless Steel

Packing Nut Material

300 Series Stainless Steel

Lock Washer Material

300 Series Stainless Steel

Handle Sleeve Material

PVC

Locking Device Material

300 Series Stainless Steel

Pressure [Max]

1000 psi

Cv

6

Product Number

4351006140

UPC Code

09220140422

HPH Code

NA

Weight

0.6 lb