ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Series-588
  • Series-5457
  • Series-10

    Design Features

    • Full Port
    • 600 CWP
    • Forged Brass
    • Threaded End Connections
    • Blow-Out Proof Stem
    • Lockable Lever Handle

    Applicable Standards
    • Threaded Ends ASME B16.11

    Options
    • Lockable Oval Handle

  • Series-50B

    Design Features

    • Full Port
    • 2000 CWP rating (1/4" - 2")
      1500 CWP rating (2 1/2" - 3")
    • 150 WSP
    • Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M
    • Threaded Ends
    • Blow-Out Proof Stem
    • Lockable Lever Handle

    Applicable Standards
    • Threaded Ends: ASME B16.11
    • Shell and Seat Pressure Test: ASME B16.34
    • NACE: MR-0175

    Options
    • Lockable Oval Handle
    • Non-Locking Stem Extension

  • Series-50M

    Design Features

    • Full Port
    • 1000 CWP
    • 316 Stainless Steel ASTM A351 CF8M
    • Threaded Ends Connections
    • Blow-Out Proof Stem
    • Lockable Lever Handle

    Applicable Standards
    • Threaded Ends: ASME B16.11
    • Shell and Seat Pressure Test: ASME B16.34

    Options
    • Lockable Oval Handle
    • Stem Extension, 2-1/2", Non-Locking