Type |
N/A Ball Valve |
Valve Size |
N/A 1 in |
End Type |
N/A Threaded Ends |
Actuator Type |
N/A Lockable Oval Handle |
Brand |
N/A Sharpe |
Body Material |
N/A 316 Stainless Steel ASTM A351 CF8M |
Seat Retainer Material |
N/A 316 Stainless Steel |
Seat Material |
N/A PTFE |
Ball Material |
N/A 316 Stainless Steel |
Stem Material |
N/A 316 Stainless Steel |
Thrust Bearing Material |
N/A PTFE |
Stem Packing Material |
N/A PTFE |
Gland Packing Material |
N/A 300 Series Stainless Steel |
Handle Material |
N/A 300 Series Stainless Steel |
Lock Washer Material |
N/A 300 Series Stainless Steel |
Stem/Handle Nut Material |
N/A 300 Series Stainless Steel |
Locking Device Material |
N/A 300 Series Stainless Steel |
Handle Sleeve Material |
N/A PVC |
Cold Working Pressure |
N/A 800 lb |
Flow Coefficient |
N/A 15 |
Operating Temperature [Min] |
N/A 0 ºF |
Operating Temperature [Max] |
N/A 400 ºF |
Product Number |
N/A 4351013860 |
UPC Code |
N/A 9220140799 |
Weight |
N/A 1.00 lb |