Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 1000 CWP
  • Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M
  • Threaded or Socket Weld* Ends
  • Blow-Out Proof Stem
  • Lockable Lever

Applicable Standards
  • Socket Weld and Threaded Ends: ASME B16.11
  • Shell and Seat Tests: ASME B16.34

Options
  • Lockable Oval Handle
  • Stem Extensions, Non-Locking

Note:
*Valves with Welded Ends supplied with extra set of PTFE Body Seals.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34

Type

N/A 3-Piece Ball Valve

Style

N/A Full Port

Valve Size

N/A 2 in

End Type

N/A Socket Weld

Operation Type

N/A Lockable Lever

Body Material

N/A Carbon Steel

End Piece Material

N/A Carbon Steel

Body Seal Material

N/A PTFE

Ball Material

N/A 316 Stainless Steel

Seat Material

N/A RTFE

Stem Material

N/A 316 Stainless Steel

Thrust Bearing Material

N/A PTFE

Stem Packing Material

N/A PTFE

Gland Packing Material

N/A 300 Series Stainless Steel

Handle Material

N/A 300 Series Stainless Steel

Handle Sleeve Material

N/A PVC

Name Tag Material

N/A Coated Paper

Flat Washer Material

N/A 300 Series Stainless Steel

Lock Washer Material

N/A 300 Series Stainless Steel

Handle Nut Material

N/A 300 Series Stainless Steel

Bolt Material

N/A 300 Series Stainless Steel

Nut Material

N/A 300 Series Stainless Steel

Pressure [Max]

N/A 1000 psi

Cv

N/A 395

Product Number

N/A 4351002100

UPC Code

N/A 09220139196

HPH Code

N/A NA

Weight

N/A 7.30 lb