ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Series-3903_SW

    Design Features

    • Full Port
    • 1000 CWP
    • Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M
    • Threaded or Socket Weld* Ends
    • Blow-Out Proof Stem
    • Lockable Lever

    Applicable Standards
    • Socket Weld and Threaded Ends: ASME B16.11
    • Shell and Seat Tests: ASME B16.34

    Options
    • Lockable Oval Handle
    • Stem Extensions, Non-Locking

    Note:
    *Valves with Welded Ends supplied with extra set of PTFE Body Seals.