ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Model CB800 Circuit Balancing Valves are designed to achieve accurate and efficient balancing of hydronic heating or cooling systems. Circuit Balancing Valves provide superior accuracy in measuring flows rather than ball type circuit setters.
The CB800 valve serves 5 functions:
• Throttling
• Measuring differential pressure
• Draining
• Filling
• Positive shutoff
These valves are rated at 300 psi (20.7 bar) at 300°F (150°C). Flanged (125#) and grooved connections are available for sizes 2 1 ⁄ 2 " – 12" (65mm – 300mm) with cast iron bodies.
The Y-Pattern style provides low pressure drop. The globe style valve allows for precise throttling. The easy-to-adjust digital/vernier handwheel provides a minimum of 70 unique handwheel positions. The handwheel and test ports are located on one side for easy access. A built-in memory stop ensures the setting can be returned to a balanced position after shutoff. The self-sealing pressure/temperature test ports use standard insertion probes tomore
Unit of Measure

Specifications

Type

Circuit Balancing Valve

Style

Female NPT Thread

Valve Size

2 in

Body Material

Brass resistant to dezincification (DZR)

Stem Material

Dezincification resistant brass

Valve Disc Material

Bronze

O-Ring Material

EPDM

Handwheel Material

Thermoplastic

Max. Pressure

235 psi

Max. Temperature

300 ºF

Flow Rate

29 - 40 gpm

Handwheel Turns

8

Anvil Product Number

1330026360

UPC Code

66242897625

Weight

6 lb