Fixed orifice DZR brass double regulating valve. Intended for HVAC
use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME
B16.22). Design according to BS7350. Tolerance on nominal C vs +3%
(test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F.
Maximum 150psi at 260˚F).
Available on following versions:
- MBV-T-9517, threaded ends, with test points
- MBV-S-9519, solder joint ends, with test points
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
Low lead brass ON/OFF terminal balancing valve for HVAC and
domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder
joint ends (ASME B16.22). Tolerance on nominal C v for fully open
valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi
up to 160˚F. Maximum 150psi at 260˚F).
Available in following versions:
- CSV-T-9527AB threaded ends
- CSV-S-9529AB solder joint ends
Provided with mounted test points. With threaded M30x1.5
connection for linear actuator (Vaurien)
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
Threaded F/F (ASME B1.20.1 - NPT) or solder joint (ASME B16.22)
union ends. Wide range of flows available (see cartridge section).
300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F).
Available on following versions:
- ABV-T-9907 (NPT Union F/F Ends) with mounted test points
- ABV-S-9909 (CxC Union Ends) with mounted test points
Working Conditions:
- Water (15˚F to 260˚F)
(Glycolic-Ethylene and glycolic-propylene mixtures
up to 50% may be used.)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
Model CB800 Circuit Balancing Valves are designed to achieve accurate and
efficient balancing of hydronic heating or cooling systems. Circuit Balancing
Valves provide superior accuracy in measuring flows rather than ball type
circuit setters.
The CB800 valve serves 5 functions:
• Throttling
• Measuring differential pressure
• Draining
• Filling
• Positive shutoff
These valves are rated at 300 psi (20.7 bar) at 300°F (150°C). Flanged (125#) and
grooved connections are available for sizes 2 1 ⁄ 2 " – 12" (65mm – 300mm) with
cast iron bodies.
The Y-Pattern style provides low pressure drop. The globe style valve allows for precise
throttling. The easy-to-adjust digital/vernier handwheel provides a minimum of 70 unique
handwheel positions. The handwheel and test ports are located on one side for easy
access. A built-in memory stop ensures the setting can be returned to a balanced position
after shutoff. The self-sealing pressure/temperature test ports use standard insertion
probes to eliminate additional components.
The Gruvlok Circuit Balancing Valve is installed with flow in the direction of the arrow,
and may be in the horizontal or vertical position. The handwheel can be positioned up or
down, or on either side.