ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Model CB800 Circuit Balancing Valves are designed to achieve accurate and efficient balancing of hydronic heating or cooling systems. Circuit Balancing Valves provide superior accuracy in measuring flows rather than ball type circuit setters.
The CB800 valve serves 5 functions:
• Throttling
• Measuring differential pressure
• Draining
• Filling
• Positive shutoff
These valves are rated at 300 psi (20.7 bar) at 300°F (150°C). Flanged (125#) and grooved connections are available for sizes 2 1 ⁄ 2 " – 12" (65mm – 300mm) with cast iron bodies.
The Y-Pattern style provides low pressure drop. The globe style valve allows for precise throttling. The easy-to-adjust digital/vernier handwheel provides a minimum of 70 unique handwheel positions. The handwheel and test ports are located on one side for easy access. A built-in memory stop ensures the setting can be returned to a balanced position after shutoff. The self-sealing pressure/temperature test ports use standard insertion probes to eliminate additional components.
The Gruvlok Circuit Balancing Valve is installed with flow in the direction of the arrow, and may be in the horizontal or vertical position. The handwheel can be positioned up or down, or on either side.
Unit of Measure

Specifications

Type

N/A Circuit Balancing Valve

Style

N/A Grooved

Valve Size

N/A 12 in

Body Material

N/A Cast Iron

Stem Material

N/A Dezincification resistant brass

Valve Disc Material

N/A Bronze

O-Ring Material

N/A EPDM

Handwheel Material

N/A Thermoplastic

Max. Pressure

N/A 235 psi

Max. Temperature

N/A 300 ºF

Flow Rate

N/A 616 - 1731 gpm

Handwheel Turns

N/A 12

Anvil Product Number

N/A 1330026440

UPC Code

N/A 66242897641

Weight

N/A 520.3 lb